Können wir Ihnen behilflich sein?
DS1220A Smartcard Power Tracer
Detect power-based side channel attacks
The DS1220A Smartcard Power Tracer precisely measures power consumption for simple power analysis (SPA) and differential power analysis (DPA).
Highlights
The DS1220A Smartcard Power Tracer helps identify power-based attacks, including simple power analysis (SPA) and differential power analysis (DPA). Using low-noise and high-bandwidth analog components that are electrically isolated from a smartcard’s digital circuitry, the Smartcard Power Tracer provides output with an excellent signal-to-noise ratio for precise measurement of power consumption. The capacitors inside the DS1220A are pre-charged to power the smartcard during each measurement to avoid any external noise in the circuit and maintain stable smartcard voltage.
- High-quality power signal with configurable gain and offset
- Configurable card voltage
- Configurable delay before trigger pulse
- Internal and external clock
- Buffered soft clock signal for smartcard
- Compatible with the High Precision Electromagnetic Probe and Pattern Based Trigger Generator
- Serial interface externally available (e.g. to monitor smart card I/O or to control embedded devices)
Extend the Capabilities of Your Product
Want help or have questions?