Simplify your connections with the 81000FI connector interface.

HIGHLIGHTS

  • Withstands over 10,000 reconnection cycles, ensuring long-term reliability.
  • Conforms with N-keying (also known as "wide key way") via a 2.20 mm (0.087 inches) key way.
  • Facilitates fast and flexible adaptation of photonic test instruments to multiple connector types.

Extend the Capabilities of Your Product

Want help or have questions?