Können wir Ihnen behilflich sein?
10753B Tripod
The Keysight 10753B Tripod provides a mounting for the Keysight 5519A/B laser head.
The Keysight 10753B Tripod provides a mounting for the Keysight 5519A/B laser head.
HIGHLIGHTS
The Keysight 10753B Tripod provides a mounting for the Keysight 5519A/B laser head. The tripod allows Keysight 5530 Laser Calibration system optics to be located remotely from the laser head, yielding greater accuracy and simplifying fixturing. The remote setup also eliminates heat-caused distortions. The Keysight 10753B adjusts for height, rotation, tilt, and lateral offset. The tripod is collapsible, covers a height range of 900 mm (35.5 in) to 1630 mm (64.0 in), and has a net weight of 14 kg (31 lb). The Keysight 10753B tripod complements a family of measurement optics and lasers that comprise Keysight laser interferometer calibration systems.
- Facilitates precise and rapid alignment
- Speeds system setup and customization
- Provides secure mount
- Available for use in a variety of Keysight systems, including the Keysight 5530 Laser Calibration system
Extend the Capabilities of Your Product
Want help or have questions?