10072A Surface Mount Clip Kit
Probe fine-pitch ICs with the ten included IC clips and two dual-lead adapters that connect to 10080 family probes
Probe fine-pitch ICs with the ten included IC clips and two dual-lead adapters that connect to 10080 family probes
HIGHLIGHTS
The Keysight 10072A is an inexpensive solution for probing fine-pitch ICs. The kit includes ten IC clips and two dual-lead adapters that connect the clips to the 10070 family of probes.
Extend the Capabilities of Your Product
Want help or have questions?