What are you looking for?
ESA Bluetooth Measurement Personality (Option 228)
Why install the latest version:
The ESA Series Bluetooth® measurement personality has been updated to Bluetooth RF Test Specification 1.1 revision 0.92. The changes are limited to filter settings on three measurements:
- Modulation Characteristics: Under section 5.1.9.3 b - this statement was altered "The measurement bandwidth of the tester shall be at least 3 MHz" to "The measurement bandwidth of the tester shall be at least 1.3 MHz".
- Initial Carrier Frequency Tolerance: Under section 5.1.10.3 b - there was no statement for minimum bandwidth but the same statement in 5.1.9.3 b was added to the test procedure sub section.
- Carrier Frequency Drift: Under section 5.1.11.3 b - same situation as 5.1.10.3 b
How to Get the latest Bluetooth Measurement Personality:
The A.02.06 Bluetooth Measurement Personality can be obtained using one of the following two methods:
- If you already have a license for this personality you can download the latest version from this site for free to a Microsoft® Windows based Personal Computer.
- If you do not have a license for this personality you will need to order an E440xBU-228 upgrade kit.
Note: This Bluetooth Measurement Personality version is only for use with ESA-E Series Spectrum Analyzer Models E4402B, E4404B, E4405B, and E4407B with firmware version A.09.00 or newer.
The "ESA Personality Installation Procedure" will guide you through:
- Downloading the installation image
- Creating an installation floppy disk set
- Loading the software into your ESA
- Verifying the installation
Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2006-02-08 | A.02.06 | Downloadable installation file. |
| Veröffentlichungsdatum | Version |
|---|---|
| 2006-02-08 | A.02.06 |
| Version Description |
|---|
| Downloadable installation file. |
Wie geht das Herunterladen
- See Installation Procedure
How to Install
Lizenzierung
- Requires a License
Add-On Software / Utilities
Installs on: Instrument
Voraussetzungen
- See Installation Procedure
Supported Instruments
- E440xBU 228