Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2023-07-31 31.0.101.2125 Warning: Important Updates to PCA/PCB CPUs Users Only. If your Intel Graphic Driver version is older than 31.0, we highly recommend an immediate upgrade to avoid X-Series measurement applications feature limitations. Tips to check your CPUs: Go to System -> “Show System”: check the Option of Intel Core CPU version. If it contains option with -PCA or -PCB, your instruments are impacted.
Veröffentlichungsdatum Version
2023-07-31 31.0.101.2125
Version Description
Warning: Important Updates to PCA/PCB CPUs Users Only. If your Intel Graphic Driver version is older than 31.0, we highly recommend an immediate upgrade to avoid X-Series measurement applications feature limitations. Tips to check your CPUs: Go to System -> “Show System”: check the Option of Intel Core CPU version. If it contains option with -PCA or -PCB, your instruments are impacted.

Wie geht das Herunterladen

  • Click on the Download button

How to Install

  • Click on Download button

Lizenzierung

  • Does Not Require a License

Installs on: PC       

Betriebssystem

  • Windows 7 (64 bit)
  • Windows 10 (64 bit)

Voraussetzungen

  • None 
Keine Softwareversion verfügbar
SHOW MORE