Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Kostenlos Trial
Veröffentlichungsdatum Version Versionsbeschreibung
2024-04-05 1.20.3.0 The N109310CA Electrical TX Test SW for SFF-8431 enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss.
Veröffentlichungsdatum Version
2024-04-05 1.20.3.0
Version Description
The N109310CA Electrical TX Test SW for SFF-8431 enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss.

Wie geht das Herunterladen

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

How to Install

  • Close all open programs and applications.
  • Run the installation package, following all instructions to install your new firmware version.

Lizenzierung

  • Requires a License

Installs on: PC / Instrument

Betriebssystem

  • Windows 7
  • Windows 10

Voraussetzungen

  • N1010A FlexDCA A.06.40 or newer.

Supported Instruments

  • N1000A/86100D DCA-X with N1060A/86108B (Integrated “One-Box” solution) - recommended
    N1000A/86100D DCA-X with DCA module and external clock recovery
    N109X Electrical DCA-M with external clock recovery
    Refer to Data Sheet for full details
Keine Softwareversion verfügbar
SHOW MORE