Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
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
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave EM Design (EMPro) 2022 Product Release
Highlights
PathWave EM Design 2022 includes:
- Addition of the Sparse Direct Solver (SDS) that will reduce, for large simulations over 1M unknowns, runtime and memory footprint over the Direct Solver
- The FEM engine has been updated to match the one in ADS 2022
- Various fixes enhancements in importing capabilities from Cadence Allegro or Ansys HFSS
- Improvements in the Antenna Design Toolkit
PathWave EM Design 2022 is available now!
Description
What’s New in PathWave EM Design 2022?
PathWave EM Design 2022 continues to be a leading 3D electromagnetic (3D EM) modeling and simulation environment, which is also integrated with the PathWave Advanced Design System (ADS) 2022 design flow.
PathWave EM Design 2022 aligns the FEM engine with PathWave ADS 2022. It includes a new Sparse Direct Solver (SDS) for FEM, reducing simulation time for large designs. In addition, scale bar colormaps are provided for improved visualization, several 3rd party tools were upgraded, and various bug fixes are included.
Looking for more?
Looking for another version? View other PathWave EM Design (EMPro) versions.
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback