Signal Integrity Analysis and Compliance Test

White Paper

In this paper, signal integrity analysis and Compliance testing of complete PCIe Gen3 channel with IBIS-AMI model is presented. Gigahertz serialization and deserialization (SERDES) has become a leading inter-chip and inter-board data transmission technique in high-end computing devices. The IBIS-AMI model is used for circuit simulation of high-speed serial interfaces. The simulations are performed to ensure that the interface specifications are met, including the eye characteristics, and that the bit error rate (BER) is less than a specified maximum. A 3D frequency-domain simulator (FEM) was used to estimate the channel loss for data bus and PCIe connector. Compliance testing is performed for x8 PCIe channels to ensure channel parameters are meeting PCIe SIG specifications.