Automotive Ethernet Testing

Flyer

Automotive Ethernet Testing

Keysight compliance and interoperability test

Conformance to Standards  

There are two standards bodies and several data rates within Automotive Ethernet. IEEE describes what should be tested, and OPEN Alliance gives more details on how it should be tested. The data rates include 10BASE-T1S, 100BASE-T1, IEEE1000BASE-T1, and the multi-gig rates of 2.5G, 5G, and 10GBASE-T1. Keysight offers an easy-to-use test platform that allows you to validate all of these, including the MDI mode conversion loss and Common Mode emission tests set by OPEN Alliance Automotive Ethernet TC8 ECU test specifications.

Next Generation Data Communication

Autonomous vehicles promise to change the nature of commercial and passenger transportation over the roadways. Inside those new vehicles, data speed, and bandwidth requirements are increasing. Automotive Ethernet enables faster data communication to meet the demands of today’s cars and the connected vehicles of the future. Unlike the slower speed backplanes of CAN and LIN 100BASE-T1.

Simplify Validation 

In-vehicle networks are operating in a notoriously harsh environment. To ensure your piece of that network is and will operate effectively, you need to test it in various stressed conditions. System tests meeting these standards cover transmitters, receivers, and harness/connector assemblies. Keysight provides the test equipment and software automation for each of the below areas, guaranteeing accurate and repeatable measurement results and ultimately giving you the confidence that there is no unwanted noise, impedance, jitter, or crosstalk that could cause signal integrity issues in the devices that you sell or implement.