Preserve your i3070 investment with our suite of Keysight i3070 Upgrade Support Agreements

Flyer

Preserve your i3070 investment with our suite of Keysight i3070 Upgrade Support Agreements

Did you know?

Legacy cards and application software can take a toll on your total cost of ownership of the i3070. Not only that, relying on older cards and software also means slower production throughput which isn’t a good thing when you need to make sure you constantly outperform your competition.

With Keysight i3070 Upgrade Support Agreements, you can: 

  1. Preserve your i3070 application and fixture investments
  2. Enhance the test capability of your i3070 with new features of the latest i3070 hardware and software
  3. Extend the support life of your current i3070 testers with lower cost of support. 4. Start today without any up-front capital budget. Upgrade payments are payable over one year

Keysight i3070 Upgrade Support Agreements preserve your investment in the i3070 testers while ensuring low ongoing support cost: 

Measurement Card (ASRU N)

  • 20% faster Analog Test
  • Safer digital test with Power Monitor Circuit
  • Up to 10 A DUT current
  • 5 V & 12 V source for fixture electronics

iSystem Card (iCAP)

8%-20% faster in:

  • Pre-shorts
  • Polarity
  • Boundary Scan
  • Digital Test Analog (powered)

Control Card (XTPA)

  • Better noise protection
  • Advance managed switch with CAT 6 cables

3-in-1 PC Controller Upgrade

  • Latest controller (RP5800)
  • Latest i3070 software (09.00p and later)
  • 1 year SUS