[Automotive Radar] 24, 76, and 79 GHz Band Tx/Rx and Components Evaluation

Flyer

Realizes image-free spectrum analysis

Images captured from an harmonic mixer overlaps the signals being observed. To avoid this, Keysight’s solution offers both narrowband and wideband downconverters. They enable in-band measurement such as OBW even with a spectrum analyzer that does not cover millimeter wave bands.

Checks for up to 110 GHz spurious signals with one sweep

The upper limit frequency of the N9041B UXA signal analyzer has been extended to 110

GHz. It also achieves, low noise of -150 dBm/Hz over the entire band. This allows you to check for unnecessary radiation of 3 Hz to 110 GHz without inserting anything between the analyzer and the device under test. It also enables in-band measurement without an external downconverter.

Measurement of FM linearity in 4 GHz band

By combining an oscilloscope, which simulates a low-noise level similar to that of a signal analyzer, and modulation analysis software, modulation analysis (FM linearity) of a wideband FMCW signal can be performed with high accuracy and in a simple manner.

The device automatically detects frequency slopes and analyzes important parameters such as frequency error during transition. It provides information such as histogram display, useful tips necessary for design improvement.

Up to 110 GHz UXA Signal Analyzer

The new option 5CX lets you to check for spurious signals from 3 Hz to 110 GHz at a time. Keysight’s new technology has achieved -150 dBm/Hz DANL over the entire band. It doesn’t miss even small signals.

Two types of downconverters to suit the application

We have prepared downconverters for conventional narrowband radars (up to 2.5 GHz band) and for future broadband radars (up to 8 GHz band). They can be used flexibly without limitation on the measuring instrument to be combined.

Broadband FM output for receiving system evaluation

Are you looking for a signal source to replace an internal oscillator for research and development of proprietary modulation, signal processing methods, etc.? Keysight offers solutions for generation of various signals, including FMCW in the 4 GHz super-band.

Oscillator phase noise and FM linearity

Our signal source analyzer is specially made for the analysis of signal sources such as VOC and PLL. It allows characteristics verification even of an unstable oscillator that cannot be measured with a typical SA.

Contact us for any problems you may have.

Modulation analysis of 4 GHz band made easy

Wideband FM analysis is made possible by the S series oscilloscope with a 10-bit A/D converter achieving the industry’s lowest level of noise and the 89601B modulation analysis software.

Real-time spectrum analysis

UXA enables real-time analysis up to 500 MHz band.

It doesn’t miss any of tiny unnecessary signals hidden under the radar signals.

Linkage between system level design and measurement

SG outputs a signal generated by ESL design tool

SystemVue. The signal acquired by SA is returned to SystemVue and compared with the waveform at the design stage. This makes it possible to study the influence of parts on the system.