B1507A Power Device Capacitance Analyzer

Flyer

Product Fact Sheet

Keysight B1507A Power Device Capacitance Analyzer

Automatically evaluate all power device capacitance parameters (including Ciss, Coss, Crss and Rg) under a wide range of operating voltages

Key Features

  • Measuring transistor input, output and reverse transfer capacitances (Ciss, Coss, Crss, Cies, Coes, Cres) at high bias voltage
  • Measure independent terminal capacitances (Cgs, Cgd, Cds, Cge, Cgc, Cce)
  • Measure capacitances for normally-on devices such as SiC JFET or GaN FET
  • Measure internal gate resistance (Rg)
  • Wide operation voltage bias up to +/- 3kV

Product Key Speciications

Measurement Characteristics

Ordering Information

Recommended service options

Additional three years of Return-to-Keysight warranty

Additional five years of Return-to-Keysight warranty

Additional three years of Return-to-Keysight calibrations

For more information go to www.keysight.com/ind/removealldoubt