Product Fact Sheets
Configurable Test Set, 2-port, 30 kHz to 4.5/8.5 GHz
The Keysight Technologies, Inc. U1810B is a USB-powered SPDT coaxial switch, and supports the standard plug-and-play functionality of typical USB devices. No additional power supply is required and the Type-N common input connector provides a rugged and robust connection with the instrument ports. In addition, the bundled soft front panel provides an alternative virtual interface to control the U1810B. Users also have the option to control the switch through commonly used software programming platforms such as C#, C++, LabVIEW, VEE, etc.
Key features and benefits
Können wir Ihnen behilflich sein?