Flyer
InfiniiVision 4000 X-Series Oscilloscope Experience Redefined
Imagine an oscilloscope that sees everything, triggers on anything, has the ease-of-use of a tablet device and grows with your projects. The new 4000 X-Series oscilloscopes are engineered for next-generation performance, delivering waveform update rates orders of magnitude faster than the competition to display the most signal detail on an industry-leading 12.1-inch capacitive touch screen with innovative InfiniiScan Zone touch triggering for the most intuitive and responsive oscilloscope measurements. Coupled with a fully upgradable 5-instruments-in-1, the 4000 X-Series provides maximum investment protection. It’s without a doubt the very best embedded-operating system oscilloscope on the market today. Best-in-class oscilloscope: Equipped standard features like InfiniiScan Zone, segmented memory, advanced math, advanced triggers, and class-leading 12.1-inch capacitive touch screen. Protocol analysis: Provides hardware-based protocol-aware triggering decode, search, and navigation for serial buses. Logic timing analyzer (MSO): Ideal for R&D engineers and education establishments that need more than the traditional 2 or 4 analog channels. Industry-exclusive 20 MHz dual-channel WaveGen: With a modulation feature, it is ideal for educational or design labs where bench space and budget are limited. Integrated Digital Voltmeter: Provides a 3-digit DVM and 5-digit counter measurements through the same probes as the oscilloscope channels.
Können wir Ihnen behilflich sein?