Technische Überblicke
Features
Simplify Radar/EW Test Signal Creation
Keysight Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. For radar/EW, Signal Studio’s performance-optimized reference signals—validated by Keysight—enhance the characterization and verification of your devices and systems. Through its application-specific user-interface you’ll create custom test signals for component, transmitter, and receiver test.
Component and transmitter test
Signal Studio for pulse building’s basic and advanced capabilities allow you to create corrected signals for component and transmitter test. Its user-friendly interface lets you design pulses with modulation, sequence them in pulse repetition intervals, and apply antenna scans and windowing functions. The applications include:
• Parametric test of components, such as amplifiers, mixers, diplexers, circulators and filters
• Tests of transmitter leakage into receiver
• System tests of analog performance in baseband/IF/RF stages
• Bench testing of novel radar waveforms
Receiver test
Signal Studio for pulse building’s capabilities enable you to create corrected signals for receiver test applications including:
Apply your signals in real-world testing
o VXG
o PSG
o MXG/EXG
o ESG
o M8190A
o M9330A/N8241A/N6030A
With Signal Studio’s basic capabilities create and customize radar waveforms to characterize the power and modulation performance of your components and transmitters. As radar modulation bandwidths, frequency diversity, and frequency hopping increase, Signal Studio for pulse building works with Keysight arbitrary waveform generators and signal generators to keep you ahead of radar signal demands. Also, easy manipulation of a variety of signal parameters, including pulse width, rise time, fall time, pulse repetition interval, modulation bandwidth, and modulation type, simplifies transmitter component test.
Receiver Test
The advanced capabilities of Signal Studio for pulse building make coherent testing of radar receivers easy. Use a variety of signal sources and arbitrary waveform generators to customize your solution for your testing needs. Achieve 2 GHz of modulation bandwidth with phase coherence up to 44 GHz.
Use Keysight’s unparalleled signal generation and arbitrary waveform generation technology with Signal Studio for pulse building’s advanced capabilities to test electronic warfare receivers and jammers. Emulate any radar threat and future-proof your electronic warfare and electronic countermeasure testing up to 44 GHz.
Radar receiver testing
• Add frequency and phase offsets to test moving target indicator modes and Doppler processing
• Create custom pulses with clutter to test clutter rejection performance
• Import custom waveforms created in MATLAB or SystemVUE to simulate radar cross section, clutter, and electronic countermeasures
RWR/jammer receiver testing
• Define a pulse width, rise and fall time, rise time shape, and modulation-on-pulse
• Add a pulse to a pattern and specify pulse repetition interval patterns or wobbulation
• Organize nested patterns into coherent processing intervals, looks, and dwells
• Create an antenna scan for more threat emitter realism
• Import data from an emitter intelligence database for rapid EW reprogramming
• Use a logic analyzer to verify pulse descriptor words, pulse de-interleaving, emitter identification, input scheduling, and interface management
Können wir Ihnen behilflich sein?