Datenblätter.
The Keysight Technologies, Inc. N2792L is a 200MHz differential probe designed to provide superior differential signal measurements with long cable length, making the probe ideal in an automotive test environment. The N2792L offers 50:1 attenuation ratio, allowing it to be used for high voltage signal measurements. The differential probe has an input resistance of 1 MΩ and low input capacitance of 8 pF to minimize circuit loading. The N2792L probe is compatible with any oscilloscope that has 50 Ω BNC input. The probe can be powered by an external +/-8.5V, >60mA power source.
The probe comes with a pair of extension cable (20 cm long) that has a built-in damping resistor to damp out the in-band resonance and provides flat frequency response across the rated bandwidth range.
Können wir Ihnen behilflich sein?