Product Fact Sheets
Configurable Test Set, 2-port, 30 kHz to 4.5/8.5 GHz
ENA with configurable test set
Keysight E5072A Network Analyzer, a member of the ENA Series has a more flexible platform and enhanced capabilities that can meet your evolving measurement needs in a wide range of applications (i.e. power amplifiers, high-power or high-rejection measurements). Improved performance of the E5072A exceeds what is possible with current RF network analyzers.
Configurable test set
The E5072A with the standard configurable test set option provides access to the signal paths such as source or receivers. You can improve instrument sensitivity or to add components/peripherals for more accurate and fast measurements.
Wide output power range
The E5072A delivers the source power level up to +20 dBm from the test port. By eliminating additional booster amps, the E5072A can perform measurements of compression characteristics of active devices with a single power sweep.
Compatible with the E5071C and 8753
The E5072A leverages all existing features of the 2-port E5071C. 100% code compatibility is guaranteed between the E5072A and the E5071C with firmware revision 9.61 or before. The E5072A also offers a powerful code emulation tool (cXL) for 8753ES, which can minimize your transition risk or cost from legacy network analyzers to the E5072A.
Können wir Ihnen behilflich sein?