General Purpose RF Instruments–BR

Technische Überblicke

Keysight N9310A RF Signal Generator

Built to perform, Priced to compete

Professional Performance

- RF Output frequency Range: 9 kHz to 3 GHz

- Low Frequency Output: 20 Hz to 80 kHz

- Level: -127 dBm to +13 dBm (settable to +20 dBm)

- Sweep: Frequency/Amplitude/List

- SSB Phase Noise: -95 dBc/Hz (20 kHz offset)

- Switch Time: < 10 ms

- Modulation: AM, FM, ΦM, pulse modulation

- IQ Modulator: 40 MHz baseband bandwidth

Designed for Usability

- A clear, bright 6.5’ TFT color screen with associated, easy-to-read soft keys help users quickly set

- Up to 11 languages user interface shorten the learning curve of users all over the world

- USB ports for fast remote control and easy configuration transfer

- Compact size and light weight, save your space on a crowded bench

Options

- N9310A-001: IQ modulator -N9310A-1PA: 30dB power attenuator

RF training solution

Engage your students the moment they touch the real RF world

Optimizing your lab’s flexibility

The RF training kit offers unique flexibility. Not only can students simulate the typical Tx and Rx paths, but also the main components can be used separately for characterization experiments.

Extended value from a single suite

Besides helping you to generate effective labs for your students, the Keysight Technologies, Inc. basic RF signal generator and spectrum analyzers have sufficient performance for many basic research projects.

Straightforward and engaging for your students

Keysight’s industry leading RF instruments and the easy–to-use RF training kit helps you to create a high quality educational lab that enables your students to gain an intuitive understanding of the RF world.

Keysight N9320B RF Spectrum Analyzer

Best-in-class performance, practical value

Exceptional Usability

Easy to use RF analysis tool

- One-button auto-tune quickly centers and reads out frequency and amplitude of the highest peak

- Display 4 traces with independent detectors simultaneous

- 12 markers with marker table and peak table

- 11 languages user interface

Cost-effective tool for automated test projects

- LAN, USB and GPIB connectivity

- SCPI remote command set complies with IEEE488.2

- Dedicate NI Labview driver

- Remote language compatibility with Keysight ESA series spectrum analyzer

Key Options

- N9320B-PA3: 3 GHz pre-amplifier

- N9320B-AMA: AM/FM demodulation metrics

- N9320B-EMF: EMI filter

- N9320B-TR1: RF training kit

- N9320B-TG3: 3 GHz tracking generator

- N9320B-DAM: ASK/FSK demodulation metrics

- N9320B-G01: GPIB interface

- N9320B-1HB: Handle and bumper

Best-in-Class Performance

Superior performance

- ±1.5 dB overall amplitude accuracy (typical ±0.5 dB)

- Down to -148 dBm display average noise level (with 10 Hz RBW)

- 10 Hz to 1 MHz RBW in 1-3-10 steps

- -88 dBc/Hz at 10 kHz offset