E5071C ENA Network Analyzer – Product Fact Sheet

Flyer

 The industry standard in RF network analysis

Keysight’s ENA network analyzers deliver new standards in speed, accuracy, and versatility for RF network analysis. Designed with a wide range of measurement capabilities to meet multiple network analysis needs, the ENA offers effi ciency and flexibility for both manufacturing and R&D applications in industries such as wireless communication, automotive, semiconductor, and medical

 Key features

Best in class performance for accurate and high-cost-performance tests and mea­surements

  • Wide dynamic range: >123 dB
  • Fast measurement speed: 41 ms at 1601 points
  • with full 2-port cal
  • Low trace noise: < 0.004 dBrms at 70 kHz IFBW

Intuitive user interface and PC connectivity for quick and easy operation

  • Windows® XP OS with LAN/USB/GPIB connection
  • Built-in VBA for test automation or making customized GUI
  • 8753 series look & feel button and code translator

Many features that fit your measurement needs

  • Built-in 2-port or optional 4-port for balance measurements
  • Powerful calibration and data analysis tools
  • Various frequency selection with fl exible hardware/software upgrade options