Technische Überblicke
Key Features
Meet aggressive time-to-market and production schedules
Growing demand for high-speed data services means the roll out of cdma2000 wireless devices is essential. The Keysight Technologies, Inc. E6702G cdma2000 lab application, combined with the E5515C/E (8960) test set provides the critical capabilities needed to verify and ensure quality RF performance in your cdma2000, IS-95, and AMPS devices. This lab application, designed for high-volume manufacturing and wireless device development, allows you to finalize product designs and minimize time-to-volume.
Comprehensive protocol support
The E6702G supports numerous protocol features to enable fast and accurate regression test of phones. For example, Service Option 033 support provides the ability for the test set to function as a live packet data network. Simply connect to an external server or the internet via the rear panel LAN port, and you can test packet data connections on IS-2000 mobile stations. Support for 1/8th rate traffic gating mode allows accurate talk time testing. Comprehensive SMS capability allows full testing of a mobile’s SMS capabilities according to industry test standards. Other features include IS-2000 Release A protocol support, full hybrid mode test capability (in conjunction with another E5515C/E running the E6706G 1xEV-DO lab application), CDMA authentication capability, real time Vocoder that supports functional verification, and caller ID.
CDMA forward link emulation
Comprehensive signal generation capabilities including all applicable CDMA channels, modulation, and an AWGN source (1.8 MHz minimum bandwidth). Support is also included for the cdma2000 Release A forward link channels such as the F-BCCH and F-CCCH. Flexible user control of the forward link emulation is provided through easy-to-use front panel control and remote GPIB.
CDMA transmitter tests
CDMA receiver tests
AMPS transmitter tests
AMPS receiver tests
Fading tests
Option 004 adds a rear panel digital bus that enables fading when used with the N5106A PXB baseband generator and channel emulator. This solution provides receiver fading tests with unprecedented accuracy and repeatability at a very attractive price point. Baseband I/Q data from the E5515C/E is sent via the digital bus to the PXB, where real-time fading is applied based on user-selected fading profiles. After digital fading, AWGN can be digitally added to the waveform. The resulting waveform is then returned to the test set via the digital bus for modulation. This solution eliminates almost all associated calibrations and provides rock-solid repeatability. Typical Eb/Nt repeatability for fading tests with fast forward power control enabled is less than 0.1 dB.
Get the proven benefits of the Keysight 8960 test set
Because this cdma2000 test solution is based on the high-performance 8960 Series 10 test set, you gain the additional benefits of extremely fast measurement speed, ease of programming, accuracy, reliability, and worldwide service and support. These proven features help you shorten test development time, increase throughput, and minimize support costs.
Können wir Ihnen behilflich sein?