E1735A USB Axis Module

Datenblätter.

The Keysight Technologies, Inc. E1735A USB Axis Module is the electronic interface for the 5519A/B laser head used in the Keysight 5530 Laser Calibration System. The axis module also provides the interface for both the optional remote control unit and optional A-quad-B encoder input. The axis module communicates via a standard high-speed USB interface with the system PC running Microsoft Windows operating system (Windows 98 or later)