Brochures
The N9320B is the latest economical bench-top spectrum analyzer that Keysight Technologies, Inc. is delivering in 2008. With improved amplitude accuracy and optimized sweep speed, the N9320B offers even more class-leading price/performance from 9 kHz to 3 GHz for electronics manufacturing. Its newly added measurement features, such as ASK/FSK demodulation analysis and EMI filters, make the N9320B a great tool to customize your R&D labs. Here are three great reasons why now is the time to purchase a N9320B:
Accuracy
With a new digital IF, the N9320B enables dramatic improvements in its standard power measurement accuracy. Plus the new built-in power meter functionality (standard feature) with Keysight U2000 series USB power sensors support to add exceedingly accurate RF and MW power measurements.
Connectivity and Compatibility
The N9320B offers LAN and USB as standard interfaces. The flexibility of selecting from two I/O interfaces gives you the optimumconvenience and choice for remotely operating the instrument. Programming code compatibility between the N9320B and the Agilent ESA-L spectrum analyzers ensures a smooth migration so it is quicker and easier for engineering to increase the throughput
Functionality
Beside the basic spectrum and power measurements, the N9320B provides you with optional tracking generator, preamplifier, AM/FM, ASK/FSK demodulation analysis and EMI filter for EMI pre-compliance test.
Können wir Ihnen behilflich sein?