LTE FDD/TDD X-Series Measurement Application N9080A and W9080A, N9082A and W9082A

Technische Überblicke

The LTE FDD and LTE TDD measurement applications transform the X-Series signal analyzers into 3GPP LTE standard-based RF transmitter testers. The applications provide fast, one-button RF conformance measurements to help you design, evaluate, and manufacture your LTE base station (eNB) and user equipment (UE) devices. The measurement applications closely follow the 3GPP standard allowing you to stay on the leading edge of your design and manufacturing challenges.

Note: N9080A and N9082A have been replaced by N9080B and N9082B, respectively. Please refer to the N9080B/N9082B technical overview, literature number 5991-4368EN.