N9355/6 Power Limiters

Flyer

N9355/6 Key Specifications and Features

– Protect your investment from excess RF power, DC transients and ESD damage with Keysight Technologies Inc. broadband power limiters

– Maximize your operating frequency range from 10 MHz to 50 GHz

– Minimize your measurement uncertainty and improve your measurement accuracy with superior RF performance

– Select from two limiting threshold models of 10 dBm or 25 dBm to meet your specific application needs

The Keysight N9355/6 Series of high performance power limiters are designed for high volume manufacturers and R&D sectors in telecommunications, component test, and aerospace/ defense industries. Keysight’s power limiters provide the best broadband input protection from excess RF power, DC transients and ESD, for a variety of RF and microwave instruments and components, like spectrum analyzers, network analyzers, and amplifiers.

Keysight limiters also include a DC block integrated into both input and output ports that will block signals below 10 MHz and pass signals up to 50 GHz.