S9110E Multiband Vector Transceiver

Datenblätter.

S9110E multiband vector transceiver is ideal for testing 5G and NTN / Satellite communication infrastructure equipments and components. S9110E provides a much smaller footprint solution by integrating a wideband vector signal generation and signal analysis in a compact PXIe infrastructure inside, and enables 1.2 GHz modulation analysis bandwidth and gapless frequency coverage from 1 MHz to 26.5 GHz for you. S9110E is extendable to 49 GHz frequency range with a M1749B remote radio head.
 

This data sheet contains system performance for the S9110E that is available in two standard configurations with multiple input and output connectors. Each configuration is also specified with extended frequency ranges.