S9106A 5G Multi-Band Vector Transceiver

Datenblätter.

Keysight S9106A 5G Multi-Band Vector Transceiver provides you with 2-channel or 4-channel MIMO test solution for base station testing at 5G FR1 (sub-6 GHz) and DUT IF (7-15 GHz). A common interface unit (CIU) E7770A is included to up/down convert the signals from the base system (sub-6 GHz).

 

Each channel of S9106A allows maximum 1.2 GHz analysis bandwidth and provide high output power up to +20 dBm. Each channel can be used independently or set for up to 4x4 MIMO.