E5055/6/7/8A 8/26.5/44/54 GHz SSA-X Signal Source Analyzer

Technische Überblicke

The E5055/6/7/8A 8G/26.5G/44G/54GHz SSA-X Signal Source Analyzer provides comprehensive signal source/component characterization. It achieves the best-in-class phase noise measurement sensitivity, and enables the users to make all these measurements: absolute and residual phase noise and AM noise measurements, VCO characterization, transient measurement, spectrum analysis, vector network analysis, and jitter analysis.