PathWave Signal Generation (PWSG) for NR-V2X

Technische Überblicke

Introduction

 

NR-V2X is a next-generation vehicle-to-everything (V2X) communication standard, based on 3GPP’s 5G NR Sidelink standard with higher performance, flexibility, and reliability for advanced use cases beyond LTE-based Cellular V2X.

 

Developing and testing emerging standards like NR-V2X is especially challenging. PathWave Signal Generation (PWSG) for NR-V2X helps accelerate the signal creation process with a user interface based on parameterized and graphical signal configuration and tree-style navigation

 

The Keysight PathWave Signal Generation (PWSG) for NR-V2X is a 5G NR based V2X signal generation application

 

Key features

 

• Create 3GPP standard compliant NR-V2X signals with channel coding for non-signaling transmitter and receiver testing

• Support Channels and Signals: PSSS, SSSS, PSBCH, PSCCH, PSSCH, PSFCH, CSI-RS, PTRS

• Provide Fixed Reference Channel (FRC) configuration wizard for standard-compliant receiver testing

• Provide Tx Config wizard for standard-compliant transmitter testing

• One-button generate and download to the supported Keysight Signal Generators

• Support SCPI programming

 

Simplify Standard-Compliant Signal Creation

 

Keysight Technologies, Inc. PathWave Signal Generation (PWSG) for NR-V2X application is a flexible signal creation tool that will reduce the time you spend on signal simulation. Quickly and easily generate standard-based and custom NR-V2X signals for component, transmitter, and receiver tests.

 

Typical measurements

 

Component and transmitter test

Receiver test

ACLR

CCDF

Sensitivity

Blocking

EVM

Channel power

Selectivity

Intermodulation

Occupied bandwidth

 

 

 

 

Component and transmitter test

 

PWSG for NR-V2X application uses waveform playback mode to create and customize waveform files needed to test components and transmitters. Its user-friendly interface lets you configure signal parameters, calculate the resulting waveforms and download files for playback on a vector signal generator or for analysis using the vector signal analysis software. The applications for these test signals include:

 

• Parametric test of components, such as amplifiers and filters

• Performance characterization and verification of RF sub-systems and transmitters

 

Receiver test

 

PWSG for NR-V2X application enables you to create channel-coded signals for receiver bit-error-rate (BER), block-error-rate (BLER), packet-error-rate (PER), or frame error rate (FER) analysis. Applications include:

 

• Performance verification and functional test of receivers, during RF/baseband integration and system verification

• Coding verification of baseband subsystems, including FPGAs, ASICs, and DSPs

 

Apply Your Signals in Real-World Testing

 

Once you have set up your signals in PWSG for NR-V2X application, you can download them to a variety of Keysight instruments. The PWSG for NR-V2X application complements these platforms by providing a cost-effective way to tailor them to your test needs in design and development.