N9321C Basic Spectrum Analyzer

Datenblätter.

Definitions and Conditions

 

Specification

Describes the performance of parameters covered by the product warranty and apply to the full temperature range of 5 to 45 °C, unless otherwise noted.

 

Typical

Describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 80 percent of the units exhibit with a 95 percent confidence level over the temperature range 20 to 30 °C. This data does not include measurement uncertainty.

 

Nominal

 

Indicates expected performance or describe product performance that is useful in the application of the product but are not covered by the product warranty.

 

The analyzer will meet its specifications when:

• It is within its calibration cycle

• It has been turned on at least 30 minutes

• It has been stored at an ambient temperature within the allowed operating range for at least two hours before being turned on; if it had previously been stored at a temperature range inside the allowed storage, but outside the allowed operating range

 

Frequency and Time Specifications

 

Frequency

Supplemental information

 

Range

9 kHz to 4 GHz

AC coupled

Resolution

1 Hz

 

 

Frequency reference

Option PFR

Standard

Nominal frequency

10 MHz

10 MHz

Aging rate

± 1 × 10-7/Year

± 1 × 10-6/Year

Temperature stability

20 °C to 30 °C

± 1.5 × 10-8

 

5 °C to 45 °C

± 5 × 10-8

± 1 × 10-6

Achievable initial calibration accuracy

± 4 × 10-8

± 1 × 10-6

 

Frequency readout accuracy (start, stop, center, marker)

Marker resolution

(frequency span)/(number of sweep point -1)

Uncertainty

± (freq indication × freq reference uncertainty + 1% × span + 

20% × resolution bandwidth + marker resolution + 1 Hz)

Sweep point

461, fixed

 

Marker frequency counter

Resolution

1 Hz

Accuracy

± [(marker freq × freq reference uncertainty 1) + (counter resolution)]

RBW/Span ≥ 0.02

Marker level to displayed noise level > 25 dB, frequency offset = 0 Hz