FireEye + Keysight – Zero Trust Visibility and Security

Solution Briefs

Zero Trust is a response to trends such as cloud adoption, BYOD, and remote work where assets are not located within the well-defined permitter of an enterprise-owned boundary. No implicit trust is granted to assets or user accounts based solely on their network location or asset ownership. The focus is on enabling secure resources, services and workflows regardless of where those live. Visibility and mitigation of security threats are as important as ever, but the challenge of seeing all potential attacks is heightened due to the decentralized, dynamic nature of Zero Trust deployments. Keysight and FireEye have partnered on a joint solution to ensure complete visibility and security analytics of Zero Trust environments.