BIOS and Windows Settings for Modular Systems

Technische Überblicke

Overview

 

Compatibility in a system can be impacted by many factors including computer BIOS, Windows settings, and signal path within the computer and cable. This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis. This document is an extension to the Tested PC and PXI/AXIe Chassis Configurations for users who need special BIOS and Windows settings to optimize their systems for compatibility. Refer to tables below for specific detailed BIOS and Windows settings for each tested computer.

 

HP Z8 G4 Workstation Tower BIOS and Windows Configuration Settings

 

Location of

Setting

 

Setting

 

Value

Change

Mechanism (see Notes below)

 

Comments

BIOS

ASPM/ PCIe Power

Mgt

Disable

1 & 2

PXIe/AXIe

BIOS

Secure Boot

Disable

1 & 2

Driver installation of non-KTdrivers

BIOS

Expansion Chassis

Compatibility

NA

NA

Narrow reset pulse; Zx40+

BIOS

NVMe Write

Endurance Masking

Enable

2

If high wear sequential writesallowed using NVMe

BIOS

ACS (Access

Control Services)

Disable

1 & 2

Allows full P2P performance

BIOS

PCIe Advanced

Error Control

Enable

2

Mask spurious shutdown errorslike Cpl timeout

BIOS

Slot N Error

Handling

Disable

2

 

BIOS

Thunderbolt Security

Level

User

Authorization

2

Thunderbolt module must beinstalled in slot 1

Windows 10

Fast Boot

Disable

Settings

Facilitates enumeration

Windows 10

Sleep

Never

Settings

PXIe/AXIe

 

Windows 10

PCI Express Link

State Power

Management

 

Off

 

Settings

 

PXIe/AXIe

Windows 10

UAC

Disable

Settings

Ease system admin

 

 

HP Z4 G4 BIOS and Windows Configuration Settings

 

 

Location of

Setting

 

Setting

 Value

Change

Mechanism (see Notes below)

 

Comments

BIOS

ASPM/ PCIe PowerMgt

Disable

1 & 2

PXIe/AXIe

BIOS

Secure Boot

Disable

1 & 2

Driver installation ofnon-KT drivers

 

BIOS

Expansion Chassis

Compatibility

 

NA

 

NA

Narrow reset pulse;

Zx40+

 

BIOS

NVMe Write

Endurance Masking

 

Enable

 

2

If high wear sequential

writes allowed using

NVMe

 

BIOS

ACS (Access

Control Services)

 

Disable

 

1 & 2

Allows full P2P performance

 

BIOS

PCIe Advanced

Error Control

 

Enable

 

2

Mask spuriousshutdown errors like Cpl timeout

BIOS

Slot N Error

Handling

Disable

2

 

 BIOS

 

Thunderbolt Security

Level

 

User

Authorization

 

2

See #3 below

&Thunderbolt module must be installed in slot

4

Windows 10

Fast Boot

Disable

Settings

Facilitates enumeration

Windows 10

Sleep

Never

Settings

PXIe/AXIe

 

Windows 10

PCI Express Link

State Power

Management

 

Off

 

Settings

 

PXIe/AXIe

Windows 10

UAC

Disable

Settings

Ease system admin

 

 

HP Z840 BIOS and Windows Configuration Settings

 

Location of

Setting

 

Setting

 Value

Change

Mechanism (see Notes below)

 

Comments

BIOS

Secure Boot

Disable

1 & 2

Driver installation of non-KTdrivers

 

BIOS

Expansion

Chassis

Compatibility

 

Enable

 

2

Narrow reset pulse

 

BIOS

NVMe Write

Endurance

Masking

 

Enable

 

1&2

If high wear sequential writes allowed using NVMe

BIOS

ACS (Access

Control Services)

Disable

1 & 2

Allows full P2P performance

BIOS

PCIe Performance

Mode

Enable

1 & 2

 

BIOS

PCIe Advanced

Error Control

Enable

2

Mask spurious shutdownerrors like Cpl timeout

BIOS

Slot N Error

Handling

Disable

2

 

 

BIOS

Thunderbolt

Security Level

 

Unique ID

 

2

See #3 below &Thunderboltmodule must be installed in slot 5

Windows 10

Fast Boot

Disable

Settings

Facilitates enumeration

Windows 10

Sleep

Never

Settings

PXIe/AXIe

 

Windows 10

PCI Express Link

State Power

Management

 

Off

 

Settings

 

PXIe/AXIe

Windows 10

UAC

Disable

Settings

Ease system admin