Datenblätter.
Evolve Your Higher Speed Ethernet Testing
As bandwidth requirements press the limits of networking devices, equipment manufacturers must keep pace by introducing even higher density 40/10GE gear. XcellonMultis is Ixia’s next-generation architecture and test solution to satisfy a wide range of testing needs. As service providers and large enterprises implement this same equipment in their own networks, they must also test and verify performance and functionality prior to deployment.
Ixia’s Xcellon-Multis QSFP load module family comprises the industry’s highest-density 10GE and 40GE higher speed Ethernet (HSE) test equipment, providing more flexible test coverage at 12x40GE ports per load module, with a dualrate 40GE/10GE capability, all in a single-slot load module. Xcellon-Multis employs innovative 10GE fan-out technology, a new paradigm in Ethernet testing, to allow a higher-speed port to fan-out to several ports of a lower speed. This ultradense load module brings a higher return on investment by reducing overall costs associated with product licensing, space, power, and cooling.
Highlights
• Do more with less:
° less cabling, power, cooling, total cost of ownership, rack space, licensing
° more ports, bandwidth, flexibility, capability, horsepower
• Cost effective: reduces total cost of ownership with more ports in a single chassis; 120x40GE and/or 120x10GE or 320x10GE ports with fan-out enabled technology
• Usability: a common and broad feature-set across multiple speeds; 40GE and fan-out of 10GE
• Future-proof: Grows with your needs by enabling testing of 40GE and 10GE from a single load module on both multimode and single mode fiber plus passive copper media
Ordering Information
Load module
944-1105
Xcellon-Multis XM10/40GE12QSFP+FAN 40-Gigabit Ethernet QSFP+ load module, 1-slot with 12-ports of 40GE QSFP+ with L2-7 support. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rackmountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).
REQUIRES purchase of one or more QSFP 40GBASE-SR4 optical transceivers (948-0031) and MT 12fiber MMF cable, 3-meter length (942-0041) or QSFP-to-QSFP 40GE 40GBASE-CR4 Direct Attach Cable (DAC), passive copper, point-to-point cable, 3-meter length (942-0071). All media listed are available from Ixia.
NOTE: For 10GE fan-out capability, the module requires either XM10GE-FAN-OUT 10GE fan-out option for a new module purchase (905-1000), or UPG-XM10GE-FAN-OUT 10GE fan-out UPGRADE option to UPGRADE an existing load module (905-1001).
944-1109
Xcellon-Multis XM10/40GE6QSFP+FAN 40-Gigabit Ethernet QSFP+ load module, 1-slot with 6-ports of 40GE QSFP+ with L2-7 support. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rackmountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).
REQUIRES purchase of one or more QSFP 40GBASE-SR4 optical transceivers (948-0031) and MT 12fiber MMF cable, 3-meter length (942-0041) or QSFP-to-QSFP 40GE 40GBASE-CR4 Direct Attach Cable (DAC), passive copper, point-to-point cable, 3-meter length (942-0071). All media listed are available from Ixia.
NOTE: For 10GE fan-out capability, the module requires either XM10GE-FAN-OUT 10GE fan-out option for a new module purchase (905-1000), or UPG-XM10GE-FAN-OUT 10GE fan-out UPGRADE option to UPGRADE an existing load module (905-1001).
Können wir Ihnen behilflich sein?