Vision Edge 10S (Model: Vision E10S) Network Packet Broker

Datenblätter.

The need for real-time visibility into network data has never been greater. Being able to know how applications and services are performing is no longer a nice to have. It is also imperative to have the ability to quickly quantify threats from within and outside of your network. Keysight’s Vision Edge 10S (E10S) network packet brokers are perfect for remote site installations with access to network and analytics tools in the same location. It is equally suitable for data centers that aggregate and send data across LAN or WAN to central NOC/SOC for real-time network visibility operations.

 

Key Features:-

• High density multi-speed network packet broker that is designed for deployment in racks to aggregate traffic

• High density multi-speed network packet broker that is designed for deployment in racks to aggregate traffic

• Hardware based implementation of Netflow generation and advanced packet processing

• Exceptionally feature rich stand-alone packet broker that supports 1G to 10G networks

• Easy-to-use web-interface allows you to focus on security rather than configuration

• Sophisticated load balancing distributes traffic across several tools for monitoring or inline in serial or parallel to maximize up-time and ensure that no critical data is lost

• Comprehensive wizards make inline tool deployment extremely easy for complex use cases that require tool sharing or VLAN translation

• Secure serial console port with authentication

• Space efficient 1RU design saves rack space in your data center

 

Highlights:-

• High density 1U platform for visibility per rack service

• Supports 1G to 10G networks

• Support both inline and OOB use cases

• Simplex port mode (TX ignores RX status)

• Fully featured with Keysight’s robust NetStack capabilities: Aggregation, replication, filtering, and load balancing

• Supports line-rate packet deduplication, header stripping and other advanced packet processing features

• Supports up to 20 Gbps hardware based Netflow generation. Working in conjunction with PacketStack trimming and preserving original packet length, 20 Gbps NF engine can generate flow records for over 200 Gbps traffic

• Supports L2GRE origination and termination

• Supports Generic Header Stripping that can strip off well-known protocol headers as well as proprietary protocol headers

• Keysight’s patented filter compiler and three stages of filtering for one-of-a-kind flexibility in managing network and tool traffic profile

• Up to 40 Gbps line rate advanced packet processing with PacketStack

• IFC clustering with other Vision platforms for single pane of glass operation, management, and provisioning

 

Use Cases:-

• For Single site deployment with network and network and security analytics tools

• In a distributed network, Vision Edge can be used with Vision E10S with direct connect, so tools at the data center can be used for multiple branch monitoring and security

• IFC clustering with other Vision packet brokers to leverage more advanced packet processing capabilities