How to Simulate Battery-Backed Telecom DC Power Systems

Advanced ATE System Power Supply
+ Advanced ATE System Power Supply

Realistic Telecom Power Conditions

Telecommunications systems depend on battery-backed DC power architectures to maintain continuous operation during AC power interruptions. These systems use rectifiers and energy storage to sustain stable DC buses — commonly +24 V, -48 V, or -60 V — which serve as the foundation for reliable network infrastructure. However, real-world conditions introduce variability due to battery charge state, load fluctuations, and system transitions between power sources.

To ensure robust performance, engineers must replicate these dynamic conditions during design validation and testing. This includes simulating voltage variations, transient events, and load-dependent behavior that occur in actual telecom environments. Accurate emulation of these scenarios is essential for verifying equipment reliability, ensuring compliance with system requirements, and preventing failures in deployment.

Battery-Backed Telecom Power Simulation Solution

Emulating battery-backed telecom power systems requires DC sources capable of delivering programmable voltage, current, and power across wide operating ranges. The Keysight Advanced ATE system DC power supplies provide flexible configuration options to replicate +24 V, -48 V, and -60 V bus conditions with high accuracy. With support for series and parallel operation, along with precise control and measurement capabilities, this solution enables engineers to simulate battery behavior, load variations, and system transitions. Together, these capabilities support realistic validation of telecom equipment under dynamic, real-world operating conditions.

See Block Diagram of Battery-Backed Telecom Power Simulation Solution

How to Simulate Battery-Backed Telecom DC Power Systems

Explore Products in Our Battery-Backed Telecom Power Simulation Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?