Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Evolving your network is never easy. In fact, just selecting the right networking gear is challenging. But to keep up with the ever-growing needs and speeds, you must take the leap forward.
With Keysight, testing will not become your next big challenge. Our Novus load modules give you the flexibility and scale needed to validate from 100Mbps to 100GE technologies. They support validation of Layers 2 through 7 with Keysight’s award-winning IxNetwork and IxLoad test solutions. Our 5-Speed and 3-Speed models are Dual-PHY fiber and copper test solutions and, for applications that require portability, the Novus ONE is our 3-Speed appliance.
The Novus and Novus-S load modules deliver the high density and performance for Ethernet network, security, and application testing. The Novus native QSFP28 100GE interfaces support multiple speeds and fan-out cables for multi-rate test systems that satisfy needs ranging from basic interoperability and functional validation, to high-portcount performance tests. Users can configure the 100GE ports to operate in 50GE, 40GE, 25GE, and 10GE modes. All ports operate independently so that if one link goes down, the others are not impacted. This also means you can configure one of the eight physical QSFP28 ports to operate in one mode (for example, 2x50GE) and another to operate in a different mode (for example, 4x25GE).
The Novus portfolio delivers the options, speeds, and flexibility that today’s network engineers need, all in a single test device.
Our test systems provide a complete solution for validating the security, performance, functionality, and conformance of networks, devices, and networked applications. The XGS12 12-slot modular chassis platform delivers a highly comprehensive environment for testing both network equipment and applications at scale.
Powered by industry-leading IxNetwork, IxLoad, and BreakingPoint applications along with automation APIs, the XGS12 platform enables massive-scale Layer 2–7 testing. It delivers the performance and scalability required to handle complex, real-world testing scenarios efficiently.
The XGS12 chassis models — XGS12-SD, XGS12-SDL, and XGS12-HSL — feature a front-to-back airflow system for efficient operation of high-density modules. Its modular architecture ensures easy serviceability, with key components such as fans, power supplies, and processors being self-contained and field-replaceable.
With hot-swappable load modules, the XGS12 platform supports a highly flexible testing environment. It is compatible with Novus, XM, K400, PerfectStorm, and CloudStorm load modules, enabling seamless integration with existing Keysight systems while supporting future scalability.
944-1140
The Keysight NOVUS100GE8Q28+FAN includes an eight-port 100GE full-scale and performance load module with one slot and built-in QSFP28 physical interface.
944-1142
Novus10/1GE16DP, 16-port, SFP+/10GBASE-T Dual-PHY 10GE/1GE/100M load module, 1-slot DualPHY with 16-ports each of the SFP+ and 10GBASE-T RJ45 physical interfaces, L2-7 support. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).
944-1148
Novus10/5/2.5/1/100M16DP, 5-speed, 16-port, SFP+/10GBASE-T Dual-PHY 10G/5G/2.5G/1G/100M full scale and performance, load module load module, 1-slot Dual-PHY with 16-ports each of the SFP+ and 10GBASE-T RJ45 physical interfaces, L2-7 support with complete protocol coverage, and full scale and performance protocol emulation for routing, switching and access protocols. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.