Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight LA4-class DDR logic analyzer includes the U4164A
The Keysight LA4-class DDR logic analyzer is ideal for high-speed digital design validation and debugging, particularly DDR and LPDDR memory systems, including DDR5 / LPDDR5. It features an ultra-high-channel count, ultra-deep memory, and data rates up to 4 Gb/s. The DDR logic analyzer has two modes of operation: quad sample state and 10 GHz channel timing mode, enhancing signal capture accuracy and enabling high-resolution timing analysis and identification of timing issues in deep traces. Request a quote for our DDR logic analyzer today. Need help selecting? Check out the resources below.
Supports up to 136 channels per module and scales to 680 channels in a single 5-slot chassis using an external host PC — ideal for testing of complex, multi-bus systems.
Capture long-duration signals with up to 400 Mpts of memory per module, enabling detailed analysis of complex sequences and rare events without missing critical data.
Capture high-speed DDR and LPDDR memory activity with clock-synchronized state mode up to 4 Gb/s for accurate protocol analysis and reliable validation.
Ultra-high-resolution timing analysis with a 10 GHz sampling rate — ideal for capturing fast signal transitions, glitches, and timing anomalies.
Number of channels
136
Maximum memory depth
400 Mpts
Standards
LPDDR5, LPDDR4, LPDDR3, LPDDR2, LPDDR, DDR5, DDR4, DDR3, DDR2, DDR
Maximum state mode data rate
4 Gb/s
Timing mode
10 GHz
U4164A
The U4164A is the industry’s highest-data-rate state-mode (up to 4 Gb/s), enabling validation and debug of DDR4 or LPDDR4 at data rates over 3.5 Gb/s.
The Keysight U4164A logic analyzer system combines reliable data capture with powerful analysis and validation tools to enable you to quickly and confidently validate and debug high-speed digital designs operating at speeds up to 4 Gb/s. The U4164A logic analyzer module delivers the following unique capabilities that enable you to make measurements and achieve levels of insight unavailable with other logic analyzers
The U4164A logic analyzer module has two modes of operation: quad sample state mode and 10 GHz quarter channel timing mode. Quad sample state mode achieves four different sample positions at two independently adjusted thresholds from a single probe point on each input.
Quad sample state mode means less space is required to probe high data rate signals such as DDR4, DDR5, LPDDR4, and LPDDR5 that require different sample positions for read and write data and separate rising edge / falling edge samples for data rates greater than 2.5 Gb/s. Quarter channel (10 GHz) timing mode provides up to 1.6 Gb samples per input. In addition to the new modes of operation, the U4164A logic analyzer module includes multiple new features to help high-speed digital and DDR / LPDDR memory design engineers accelerate turn-on and debugging their systems. The U4164A features a timing mode de-skew control, dual thresholds in dual sample state mode, clock hysteresis control to adjust the state mode sensitivity to noise, and the industry's deepest memory depth option (400 Mb full channel, 800 Mb half-channel, and 1.6 Gb in quarter-channel).
To enhance insight from the U4164A trace captures, the B4661A Memory Analysis software offers tools to accelerate setup and configurations for DDR / 2 / 3 / 4 / 5 and LPDDR / 1/ 2 / 3 / 4 / 5 measurements and a variety of licensed options for DDR / 2 / 3 / 4 / 5, LPDDR / 1 / 2 / 3 / 4 / 5 and ONFi (Open NAND Flash interface) memory analysis and accomplice validation.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A DDR logic analyzer is used to capture, decode, and analyze the high-speed digital signals in DDR memory interfaces (like DDR3, DDR4, DDR5). It's an essential tool for debugging and validating memory designs, ensuring they meet performance and timing requirements. Key uses of a DDR logic analyzer include:
A logic analyzer and an oscilloscope serve different purposes in DDR analysis. A logic analyzer captures and decodes digital signals, making it ideal for analyzing DDR protocol activity, command sequences, and timing relationships across multiple channels. In contrast, an oscilloscope focuses on analog signal quality, allowing engineers to evaluate signal integrity, jitter, and eye diagrams for physical-layer debugging and compliance. While the logic analyzer helps understand what the memory system is doing, the oscilloscope shows how the signals behave electrically. Both tools are often used together for comprehensive DDR validation and troubleshooting.
High-channel count and ultra-deep memory are essential features in a DDR logic analyzer because DDR interfaces involve dozens of high-speed signals—such as data, address, command, and control lines—that must be captured simultaneously to fully understand system behavior. A high-channel count ensures complete visibility across the entire bus, while ultra-deep memory allows for long-duration captures at gigabit speeds without missing critical events. This is especially important for debugging rare or complex timing issues, validating memory training sequences, and analyzing performance over time. Without these capabilities, you risk missing key data needed for effective DDR analysis.