Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
The Keysight MANET Channel Emulation Toolset is optimized for realistic emulation of complex MANET wireless conditions in the lab. Designed specifically for MANET developers and integrators, this toolset delivers repeatable, scalable, and highly flexible channel emulation for tactical radio, mesh, and autonomous networking applications. Validate real-world MANET performance with software-configurable mobility, terrain, and network topologies. Request a quote for the Keysight MANET Channel Emulation Toolset today. Want to learn more about this solution? Explore the resources below.
Model dynamic peer-to-peer connections with software-defined mobility and node behavior, enabling true-to-life testing of MANET topologies.
Simulate complex multihop communication with realistic RF propagation, delay, and Doppler effects across dozens of emulated radio nodes.
Create dynamic scenarios and sophisticated modeling of an entire operational environment, including multilink and multi-antenna configurations.
Coordinate scalable, automated tests across RF channels, traffic flows, and user mobility, accelerating testing from development to deployment.
Workflow stage
Development and interoperability
Technology
MANET / Mesh, D2D, C-V2X
Test types
MANET / mesh channel emulation testing
S8826A
Solution to verify the performance of mobile ad hoc networks (MANETs) in the lab under real-world radio propagation conditions.
The S8826A MANET Channel Emulation Toolset enables users to evaluate the end-to-end performance of mobile ad-hoc networks (MANET) and mesh radio systems under real-world radio propagation conditions. As a standard and waveform agnostic test solution, it supports all proprietary systems.
Technological advancements, such as MIMO and beamforming, combined with the increased complexity in wireless military communication systems, have accelerated the need to test large mesh network topologies with dynamically changing radio channel and interference conditions. This is why Keysight’s S8826A MANET Channel Emulation Toolset supports:
The S8826A toolset is based on the PROPSIM F64 and PROPSIM FS16 channel emulators, which offer a highly scalable and flexible basis for MANET testing:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
MANETs are decentralized, self-organizing wireless networks where each node acts as both a host and a router. Unlike traditional cellular or Wi-Fi networks, they do not rely on centralized access points or infrastructure, making them ideal for tactical, remote, or rapidly deployed communication.
Because MANETs are constantly evolving due to node mobility, link fluctuations, and multi-hop routing, their behavior is extremely difficult to predict or test using static lab environments or scripted field tests.
MANET emulators allow developers to accurately emulate node movement, topology shifts, and RF impairments in the lab, helping identify issues such as:
MANET emulators are purpose-built to emulate the highly dynamic and unpredictable conditions found in mobile ad hoc networks. These networks operate without fixed infrastructure, relying on peer-to-peer, multi-hop communication, making them sensitive to mobility, signal degradation, and topology changes.
The toolset enables lab-based testing of MANET nodes, allowing developers to recreate real-world RF scenarios such as urban obstructions, rural path loss, mobility-induced fading, and communication blackouts. By doing so, it eliminates the need for costly and logistically challenging field tests, while offering repeatable, automated, and scalable validation of routing behavior, radio performance, and network resilience.
It’s widely used by defense, public safety, aerospace, industrial IoT, and autonomous system developers to validate tactical radios, swarm communication protocols, and mission-critical mesh networks.
Traditional channel emulators are optimized for point-to-point or cellular scenarios, while network simulators model behavior without real RF. MANET emulators uniquely combine:
This hybrid approach gives users fine-grained control over both the RF environment and network structure, enabling realistic, repeatable, and actionable validation of MANET devices and protocols under true-to-life conditions.