What are you looking for?
High-Power Testing in Data Centers
Accelerate testing with an accurate replication of dynamic server loads, fast transients, and surges.
Power Testing That Accurately Simulates Realistic Server Loads
Validating power supply units (PSUs) and rectifiers isn’t just about checking power delivery. It’s replicating dynamic server loads, catching rare transients, and proving hardware can survive real-world conditions. Legacy test benches fall short, wasting energy, bottlenecking throughput, and missing faults that only show up under load edge cases.
Accelerate Testing Under Real Server Load Conditions
Our latest programmable power supplies and regenerative electronic loads simulate fast transients, startup surges, and high-current profiles seen in modern server architectures. No need for live racks, static loads, or manual rewiring during test.
The result? Faster PSU and rectifier validation, lower lab overhead, and more reliable infrastructure rollouts.
Use Case 1: Validating Server Power Supply Units
Ensuring Performance, Stability, and Efficiency Under Realistic Conditions
Validating power supply units under real server conditions demands more than static loads. With programmable sources and regenerative eloads, you can simulate dynamic transients, startup surges, and failover events without tying up racks or burning excess energy.
Start with 1.5 to 3.4 kW units for single-supply validation, or scale to 6 kW+ for redundant and efficiency testing. You’ll get repeatable load profiles, faster cycles, and lower power and cooling overhead.
Use Case 2: Simulating a Direct Current Rectifier
Replicate Real-World Loads to Validate Rectifier Performance
Traditional load banks fall short when simulating the dynamic behavior of modern server loads. With regenerative electronic loads, you can replicate steep ramp-ups, high crest factors, and bursty transients to see how rectifiers respond under real conditions.
Start with a 4 or 6 kW unit for midrange rectifiers, or scale up to 12 kW or paralleled units for full rack-level emulation — all with consistent control and synchronized automation. You’ll get faster validation, clean transitions, and energy recovery for extended test cycles.
Webinar: Avoiding Pitfalls in High-Power Test
Discover the five most common mistakes in high-power validation and proven strategies to avoid them.
-
"We get designs failing in the field that passed our legacy tests. The missing link? We’re not simulating real load profiles. ... We’re just doing static loads and basic ripple checks. That’s not enough anymore.”
TEST ENGINEER, SERVER PSU VENDOR
-
"I need to validate a mix of 2 kW, 3.4 kW, and now even 6 kW supplies. If I have to rewire the lab for every test, I’m losing half a day per unit. I need flexibility and automation — not manual rework."
SENIOR ENGINEER, POWER SYSTEMS R&D
-
"The old test benches were like running space heaters 24/7. Since switching to regenerative sources, our cooling and power bills have dropped by half.”
FACILITIES MANAGER, POWER SYSTEMS VALIDATION LAB
Quick Model Selection Guide
Not Sure Where to Start?
Quickly find the right test hardware for your workflow — whether you're validating standalone PSUs, simulating rectifiers, or scaling up to rack-level loads in a power-constrained lab.
| Use Case | Recommended Models | Why |
| Server PSU (1 to 3 kW) | DP5700 Series Power Supplies: 1.5 kW or 3.4 kW models |
Compact, cost-effective, high current |
| PSU efficiency testing with regeneration | RP5900 Series Power Supplies and EL4900 Series Electronic Loads: 2 kW to 6 kW models |
Regenerative, eload + source pairing, automated test flow |
| Rectifier validation with transient loads | EL4900 Series Electronic Loads 6 kW to 12 kW models |
Fast dynamic response, scalable |
| Rack-level or high-voltage simulation | RP5900 Series Power Supplies: paralleled units up to 192 kW |
Covers entire power path, up to 800 V |
| Load sinking and fault injection | EL4900 Series Electronic Loads: 2 kW to 6 kW models |
Programmable electronic loads, regenerative, ideal for PSU output testing |
| Lab-constrained space | DP5700 Series Power Supplies: 1.5 kW models |
Fits narrow racks, carts, or shared benches |
Explore Products
Keysight’s new high-power ATE system supplies deliver sub-millisecond accuracy, regenerative efficiency, and seamless automation.
DP5700 Series High-Density Power Supplies
- 1.5 kW, 3.4 kW, 5 kW
- Max voltage: 600 V
- Max current: 500 A
- Available in half-rack width and 1U sizes
- Removable SD memory ensures data remains classified
RP5900 Series Regenerative Power Supplies
- 2 kW, 4 kW, 6 kW, 12 kW
- Max voltage: 800 V
- Max current: 240 A
- Available in 1U and 2U sizes
- Bidirectional power sourcing with up to 95% of energy returned to the grid
EL4900 Series Regenerative Electronic Loads
- 2 kW, 4 kW, 6 kW, 12 kW
- Max voltage: 800 V
- Max current: 240 A
- Available in 1U and 2U sizes
- Bidirectional power sinking with up to 95% of energy returned to the grid
Power Without Compromise
Validate multi-kilowatt devices faster in less space — without sacrificing performance or programmability.
Ready to Speed Up PSU and Rectifier Validation?