Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
86207A
Perform reflection measurements, signal leveling, and other applications with unparalleled accuracy.
The Keysight 86207A high directivity 75 ohm RF bridge offers unparalleled performance in a variety of general-purpose applications. It is ideal for accurate reflection measurements and signal leveling applications.
772D
Simplify forward and reverse power measurements on transmitters, components, or other broadband systems.
The Keysight 772D is a high-performance, dual-directional coupler designed for broadband swept measurements in the 2 to 18 GHz range. This coupler can be combined with Keysight power sensors and power meters for reflectometer applications. Forward and reverse power measurements on transmitters, components, or other broadband systems are made simpler using the Keysight 772D. The broadband design allows the use of a single test setup and calibration for tests spanning the entire 2 to 18 GHz range.
773D
Use with the Keysight 8474B for leveling broadband sources.
Use the Keysight 773D directional coupler for broadband swept measurements in the 2 to 18 GHz range. This coupler is ideal for leveling broadband sources when using the Keysight 8474B detector.
87300C
Use for signal monitoring or (when combined with a coaxial detector) signal leveling; includes 3.5-mm female connectors
The Keysight 87300C is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with 3.5 mm female connectors.
86205B
Perform reflection measurements, signal leveling, and other applications with unparalleled accuracy
The Keysight 86205B high directivity 50 ohm RF bridge offers unparalleled performance in a variety of general-purpose applications. It is ideal for accurate reflection measurements and signal leveling applications.
86205A
Perform reflection measurements, signal leveling, and other applications with unparalleled accuracy
The Keysight 86205A high directivity 50 ohm RF bridge offers unparalleled performance in a variety of general-purpose applications. It is ideal for accurate reflection measurements and signal leveling applications.
87300B
Use for signal monitoring or (when combined with a coaxial detector) signal leveling; includes SMA female connectors
The Keysight 87300B is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with SMA female connectors.
87300D
Use for signal monitoring or (when combined with a coaxial detector) signal leveling; includes 3.5-mm female connectors
The Keysight 87300D is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with 3.5-mm female connectors.
87301B
Use for signal monitoring or (when combined with a coaxial detector) signal leveling; includes 2.92-mm female connectors
The Keysight 87301B is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with 2.92 mm female connectors.
87301C
Use for signal monitoring or (when combined with a coaxial detector) signal leveling; includes 2.4-mm female connectors
The Keysight 87301C is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with 2.4 mm female connectors.
87301D
Use for signal monitoring; includes 2.4-mm female connectors or opti+G336onal 2.92-mm female connectors
The Keysight 87301D is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with 2.4 mm female connectors or optional 2.92 mm female connectors.
87301E
Use for signal monitoring or (when combined with a coaxial detector) signal leveling; includes 2.4-mm female connectors
The Keysight 87301E is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with 2.4 mm female connectors.