Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 27

Image of  Automotive Ethernet Test Fixture
Automotive Ethernet Test Fixture
Model
AE6941A

The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.

Image of  Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Model
11500A

11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.

Image of  Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Model
11500D

11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.

Image of  10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor
10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor
Model
U2051XA

The Keysight U2051XA is a fast, accurate and wide dynamic range 10 MHz – 6 GHz USB average power sensor.

Image of PM1-class Handheld Power Meter
PM1-class Handheld Power Meter
Model
V3500A

The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in field and manufacturing applications.

Image of  Cable, Type-N (m) to Type-N (f), DC to 5 GHz
Cable, Type-N (m) to Type-N (f), DC to 5 GHz
Model
11501A

Offers low reflection, negligible EMI, high repeatability, and flawless mechanical integrity; 180-cm length

Image of  Frequency Extender for EXG or MXG
Frequency Extender for EXG or MXG
Model
N5182BX07

The N5182BX07 Frequency Extender extends any N5182B MXG or N5172B EXG with Option 506 to cover the 802.11ax bands and 5G unlicensed bands up to 7.2 GHz with exceptional error vector magnitude (EVM).

Image of  Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Model
11500B

Offers low reflection, high repeatability, and solid mechanical integrity.

Image of Automotive Adapter  SMA to H-MTD
Automotive Adapter SMA to H-MTD
Model
AE6960A

AE6960A Automotive adapter provides a connection between your automotive Ethernet MDI and your measurement system, adapts between H-MTD to SMA.

Image of  GSS6450 Record and Playback System
 GSS6450 Record and Playback System
Model
PNT6450A

The GSS6450 captures real-world GNSS, cellular, and wideband RF signals across three independent ports for high-fidelity, repeatable playback in the lab.

Image of Automotive Adapter  HFM to 2.92 RPC for Multiport Connections
Automotive Adapter HFM to 2.92 RPC for Multiport Connections
Model
AE6966A

Automotive adapter HFM to 2.92 RPC is next generation of automotive coax connectors up to 20 Gbps. The small size makes it possible to place many connections into the same space.

Image of Automotive Adapter  H-MTD to 2.92 Y RPC
Automotive Adapter H-MTD to 2.92 Y RPC
Model
AE6965A

Automotive AE6965A High-Speed Modular Twisted-Pair Data to Y 2.92 RPC adapter, with bandwidth DC to 20 GHz offers an easy way for MDI connection and adaption.

Clear All