How to Test DDR6 Transmitter Compliance

Keysight Pro XR8 Oscilloscope
+ Keysight Pro XR8 Oscilloscope

Automated DDR6 Transmitter Characterization

DDR6 transmitter testing begins by configuring the data rate, device organization, operating mode, and observation points for clock, command / address, data, and strobe signals. Accurate transmitter characterization requires controlled signal access and correction of the measurement path before device-level measurements can be performed. Engineers must characterize the probe, fixture, interconnect, and package paths and apply de-embedding to minimize the influence of the test environment. The acquisition must also isolate the intended read or write burst and establish the corresponding clock and strobe relationships before eye, timing, voltage, or jitter analysis begins. The test setup uses a 33 GHz real-time oscilloscope, an appropriate interposer or fixture, and low-loading probes to acquire signals with sufficient bandwidth and minimal loading. Burst identification can be performed using DQS-DQ phase relationships or command/address activity, helping ensure measurements are correlated with the correct memory transactions during characterization and compliance testing.

Once valid measurement conditions have been established, automated routines evaluate electrical, timing, eye-diagram, and jitter performance across the selected operating conditions while capturing characterization data, worst-case results, and numerical margin relative to applicable requirements. The software automates setup, execution, analysis, and reporting while retaining acquired waveforms for additional investigation and offline analysis. Automatic operating data-rate detection simplifies setup across multiple device configurations and speed grades, while de-embedding capabilities help remove fixture and interconnect effects from measurements. Equalization effects can also be evaluated together with decision feedback equalization (DFE) emulation so measurements reflect the configured operating state. Repeated trials support characterization across data rates, operating modes, devices, and test points, enabling correlation with pre-layout and post-layout simulation. The resulting workflow supports compliance assessment, margin analysis, debug, and transmitter characterization within a single software environment.

DDR6 Transmitter Compliance Test Solution

DDR6 transmitter testing requires controlled signal access, correction of the measurement path, reliable burst separation, and automated electrical and timing analysis at the selected operating rate. The Keysight DDR6 transmitter compliance test solution combines a 33 GHz Keysight Pro benchtop oscilloscope with DDR6 transmitter compliance test software to automate setup, acquisition, and analysis across clock, command / address, data, and strobe signals. Guided test routines apply de-embedding, isolate the required read or write bursts, and perform electrical, timing, DDR6 eye diagram, and DDR6 jitter measurement analysis against applicable compliance limits. The software reports measured values, statistics, worst-case results, and numerical margin while retaining waveforms for debug and offline review. Engineers can also evaluate equalization effects, repeat measurements across operating conditions, and correlate DDR6 signal integrity results with simulation workflows for compliance testing, margin analysis, and transmitter characterization.

See Block Diagram of DDR6 Transmitter Compliance Test Solution

How to Test DDR6 Transmitter Compliance

Explore Products in Our DDR6 Transmitter Compliance Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?