How to Test Data Center Power Supply Units

Pro Three-Phase AC Power Supply
+ Pro Three-Phase AC Power Supply

Test Data Center Power Supplies

Modern server power supply units require controlled AC input conditions while electrical performance is measured across changing operating loads. Typical validation includes efficiency measurements, harmonic analysis, inrush current evaluation, voltage fluctuation testing, startup behavior, and response to rapidly changing load conditions representative of artificial intelligence server workloads.

Testing is performed by applying programmable AC or DC power while monitoring voltage, current, power factor, harmonics, and transient response. Engineers may introduce voltage sags, surges, frequency variations, interruptions, and load changes to characterize power supply behavior, evaluate compliance, and verify reliable operation under realistic data center power conditions.

Data Center PSU Test Solution

Testing data center power supplies requires programmable AC generation together with precision electrical measurements and controlled disturbance simulation. The solution combines the Keysight Pro three-phase AC power source with a benchtop DC electronic load to provide AC/DC sourcing, programmable load conditions, harmonic analysis, and automated measurement capabilities within a unified test platform. The system supports voltage outputs up to 320 Vrms AC, ±452 V DC, frequencies up to 5 kHz on applicable models, built-in simulation of sags, surges, and dropouts, harmonic analysis through the 50th harmonic, and scalable power configurations up to 72 kVA. These capabilities enable repeatable validation of power supply units and battery backup systems operating under realistic data center conditions.

See Block Diagram of Data Center PSU Test Solution

Block Diagram of Data Center PSU Test Solution

Explore Products in Our Data Center PSU Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?