How to Characterize Electromechanical Acoustic Noise

Data Acquisition System
+ Data Acquisition System

Characterize Electromechanical Acoustic Noise

Characterizing electromechanical acoustic noise starts by converting sound or mechanical vibration into electrical signals with microphones, accelerometers, or other compatible transducers. Acquire the sensor outputs simultaneously so phase and timing relationships between measurement locations are preserved while the device operates under a defined load, speed, or operating state. Integrated Electronics Piezo-Electric (IEPE) excitation can power compatible sensors directly from the acquisition channels, while appropriate input ranges and sampling rates preserve the amplitude and frequency content of interest. Record the time-domain waveforms using consistent acquisition settings for each test condition. This dynamic data acquisition approach provides synchronized measurements that can be compared across sensor locations, operating points, or design configurations without introducing channel-to-channel timing differences into the acoustic characterization.

Analyze the recorded signals in both the time and frequency domains to characterize the device’s acoustic behavior. Time-domain data reveals transient events, amplitude changes, and repeating patterns, while Fast Fourier Transform (FFT) analysis separates the response into frequency components so engineers can identify dominant tones, harmonics, and broadband noise. Compare spectra captured at different speeds, loads, sensor positions, or design states to determine which frequency components change with operating conditions. Multi-channel vibration measurement can also help correlate structural response with the measured acoustic signature. Using the same sample rate, acquisition duration, and analysis settings across tests creates a repeatable basis for electromechanical acoustic noise characterization, FFT analysis, and dynamic data acquisition across motors, fans, pumps, compressors, and similar assemblies.

Electromechanical Acoustic Noise Characterization Solution

Characterizing electromechanical acoustic noise requires synchronized acquisition of sensor signals while the device operates under controlled conditions. The Keysight solution combines a modular data acquisition mainframe, a four-channel simultaneous-sampling digitizer, and PC-based analysis software to capture acoustic and vibration signals without channel-to-channel timing skew. Compatible IEPE sensors can receive excitation directly from the digitizer, simplifying the measurement chain. Engineers can record time-domain waveforms from multiple sensor locations and then apply FFT analysis to identify dominant tones, harmonics, and broadband noise. Repeating the acquisition at different speeds, loads, or design states makes it possible to compare the acoustic signature under consistent measurement conditions. This workflow supports electromechanical acoustic noise characterization, vibration measurement, FFT analysis, and dynamic data acquisition while keeping signal capture and analysis within a single measurement platform.

See Demo of Acoustic Measurement Using a Dynamic Data Acquisition System

Explore Products in Our Electromechanical Acoustic Noise Characterization Solution

Discover Resources and Insights

Additional Resources for Electromechanical Acoustic Noise Characterization

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?