How to Automate PCB Impedance Validation

Essential Vector Network Analyzer
+ Essential Vector Network Analyzer

Automate Board-Level Impedance Test

Automating PCB impedance validation requires engineers to set up controlled-impedance and return-loss measurements with repeatable calibration, guided fixture compensation, and clear pass/fail criteria that can be executed consistently across boards and operators. In production and board-level verification, the challenge is not only capturing the right electrical response, but also reducing setup variation, removing fixture and probe effects, and making the test simple enough that non-specialist operators can run it without changing protected measurement conditions. The right workflow needs to support both accurate measurement and high operator consistency.

Vector network analyzers (VNA) support PCB impedance validation and add time-domain analysis capability and a dedicated graphical user interface for PCB manufacturing tests. VNA software can assist users in DUT configuration, error correction, calibration, and test-sequence setup, with controlled-impedance and return-loss measurements, including single-ended and differential impedance measurements. With teams that need higher throughput or centralized control, the software can assist engineers to extend the workflow to a PC-based environment for more standardized execution.

PCB Impedance Automation Solution

Automated PCB impedance validation requires a measurement platform that can combine controlled-impedance and return-loss analysis with guided calibration, fixture-error reduction, and simple operator execution. Keysight E5063A Essential Vector Network Analyzer is designed specifically for measuring controlled impedance and return loss on PCBs. The platform adds time-domain analysis capability, a dedicated graphical user interface for PCB manufacturing test, device under test (DUT) software support for setting optimum time span and limit placement, automatic de-skew to remove fixture and probe effects, and full calibration options for higher measurement accuracy. When paired with the E5063A-011 Test Wizard Remote Control Software on a PC, engineers can standardize execution, support automated or manual test modes, and improve repeatability and reproducibility across operators and stations.

See Block Diagram of PCB Impedance Automation Solution

How to Automate PCB Impedance Validation Block Diagram

Explore Products for Our PCB Impedance Automation Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?