Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XN8-class Pro vector network analyzers include the N5241B-N5249B PNA-X and PNA-X Pro.
Keysight XN8-class Pro vector network analyzers include the N5241B-N5249B PNA-X and PNA-X Pro. Pro VNAs are our highest-performance benchtop models, ideal for next-generation design and complex active device development. Expanding beyond our Advanced model capabilities, our Pro models additionally deliver built-in measurements for complete active device test, a configurable architecture, and up to four integrated sources in our top Pro model. Choose one of our most popular configurations or build the one you need for your application. Need help selecting? Check out the resources below.
Built-in measurements like intermodulation distortion, power compression, and wideband active load pull
Integrated, independent, high-speed, ultra-low phase noise RF signal sources simplify your measurement setup
Direct receiver access and up to sixteen front-panel loops for precision network analysis on a wide variety of complex active devices
Compatibility with the widest variety of passive and active device measurement software applications
Maximum number of sources
3 to 4
Integrated low-noise receivers
1 to 2
Maximum frequency
26.5 GHz to 67 GHz
Number of built-in ports
2, 4
N5245B
10 MHz to 50 GHz, 2 and 4 ports, up to three sources.
More than just a vector network analyzer, the PNA-X is the world’s most integrated and flexible microwave test engine for measuring active devices such as amplifiers, mixers, and frequency converters. The hardware includes two internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators and generators, and a set of switches and RF access points. These hardware features provide a powerful core for a broad range of linear and nonlinear measurements, all with a single set of connections to your device under test.
N5247B
N5247B PNA-X network analyzer serves as the optimum RF test system, featuring a robust architecture, versatile configuration options, and extensive test software applications.
The Keysight N5247B PNA-X microwave network analyzer offers the world's most versatile and fully integrated microwave test platform. Specializing in characterizing active devices like amplifiers, mixers, and frequency converters, the PNA-X hardware includes dual internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators and generators, and a set of switches and RF access points. The hardware integrations offer a wide range of both linear and nonlinear measurements, all accessible through a single set of connections to your device under test (DUT). Covering a frequency range from 10 MHz to 67 GHz, the N5247B network analyzer balances speed and performance to optimize your test system.
NA5205A
With the source-per-port PNA-X pro network analyzer, consolidate your design verification process, reduce your test cycle time, and minimize your potential errors. The source-per-port PNA-X pro network analyzer simplifies testing of complex active components, like frequency converters and differential amplifiers, by incorporating up to four ultra-low phase noise and harmonic signal sources, two low-noise receivers, and two combiners in a single setup. This configuration reduces the need for extensive cabling and minimizes signal power losses during high-power testing. The integrated hardware eliminates the necessity for external signal generators and switches, streamlining the test setup.
Reach for unrivaled excellence with the Keysight PNA-X pro network analyzer. This versatile microwave test engine delivers precise linear and nonlinear measurements with advanced error correction in a simplified setup with an intuitive interface.
Simplify frequency-translating component testing with the source-per-port PNA-X pro. This highly configurable instrument includes up to four ultra-low phase noise and harmonic signal sources, two low-noise receivers, and two combiners in a single test setup. Switchable front-panel loops on the source path and direct receiver access reduce the cabling required for complex high-power testing — and the associated signal power losses. Additionally, this integrated hardware eliminates the need for external signal generators and switches in the test setup. Consolidate your design verification setup while minimizing test cycle time and the potential for errors with the PNA-X pro.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Active devices amplify or control electrical signals and require an external power source to operate. Unlike passive devices (such as resistors, capacitors, and inductors), which only consume or store energy, active devices control the behavior of signals. Some common examples of active devices include:
Beyond standard network analysis measurements, such as scattering parameters (S-parameters), group delay, and phase shift, VNAs also enable engineers to evaluate active devices using measurements like intermodulation distortion (IMD), gain compression, and wideband active load pull.
Modern network analyzers also offer signal analysis and phase noise measurements, like error-vector magnitude (EVM), adjacent channel power ratio (ACPR), noise power ratio (NPR), and phase noise analysis.
By providing engineers with a robust set of network and signal analysis measurements, network analyzers provide a comprehensive understanding of active device performance.
Network analyzers that offer independent, high-speed, ultra-low phase noise RF signal sources per test port enable engineers to simplify complex active device test setups, such as those required for dual-stage converters, TR modules, and differential amplifiers.
For instance, when testing dual-stage converters on conventional VNAs, engineers only have one or two integrated sources to work with. So, external sources must be added to the setup to drive the converter and conduct the measurement, increasing test complexity and error potential.
An independent source available on each test port of the VNA simplifies the test setup, enabling measurements like IMD without requiring external sources.
A network analyzer equipped with a configurable architecture provides engineers with enhanced test setup flexibility, primarily through switchable front-panel loops on the source path and direct receiver access. The features reduce the cabling required for complex high-power testing and the associated signal power losses.
Additional hardware integrations on the network analyzer, such as signal sources, combiners, and switches, further simplify the test setup complexity by reducing the need for external fixtures.
By consolidating their design verification setup using a highly integrated network analyzer with configurable architecture, engineers minimize test cycle time and the potential for errors.