G800GE

Automation-ready systems for Ethernet validation from 50GE to 800GE

Keysight multirate test systems provide high-performance, lane-accurate Ethernet validation from 50GE through 800GE in a compact, lab-friendly footprint. Combining pulse amplitude modulation (PAM4) BER analysis, real-time FEC analysis, and Layer 1 to 2 traffic generation, these systems enable testing across multiple speeds and interfaces without recabling or manual lane remapping. Multirate platforms help research and development and production test engineers accelerate debugging, validate silicon, transceiver, and cable / retimer performance, and ensure multilane interoperability, including standards compliance when combined with an oscilloscope-based compliance suite. Choose a model by the number of ports, interface speeds, and interface types you need. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.

Multispeed port flexibility

Supports OSFP800, QSFP‑DD, and coaxial interconnect interfaces from 100GE to 800GE, no reconfiguration required.

Real-time FEC analysis

Monitor RS-544 (KP4) FEC performance with symbol error density, burst tolerance, and lane margin to quickly identify weak links and retimer issues.

Enhanced BERT debug

Use FEC-aware bit error distribution for precise error visualization and accelerated receiver and cable debugging without physical FEC hardware.

Lab instrument integration

Integrate with Keysight benchtop oscilloscopes for PAM4 eye, jitter analysis, and synchronized compliance testing via shared triggers. 

prod_image
  • Ports

    2 to 4

  • Interface speed modes

    800G, 400G

  • Interface

    QSFP-DD, OSFP800

  • Protocol support

    Ethernet

Frequently asked questions