What are you looking for?
Introducing the XR8 Oscilloscope
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Digital Validation. Faster.
Powered by a multicore processor that delivers instant insight into complex signal behavior, the XR8 oscilloscope is supported by a new suite of validation and compliance software including:
- Signal integrity analysis
- Debug and SCPI automation tools
- USB, DDR, and DisplayPort transmitter compliance
Get up to 50% off an XR8 oscilloscope
Trade in your old oscilloscope and get credit toward a new XR8
Innovation Moves Fast. You Can Move Faster.
Faster Analysis
- Reduce validation cycles using parallel, multicore analysis.
- Speed debugging with an intuitive, responsive user interface.
Clearer Insights
- Reveal microvolt-level issues with 12-bit vertical resolution.
- Maximize margin with up to 20% lower noise than the UXR.
Better Fit
- Deploy easily in shared labs with quiet operation, a lightweight, compact design, and standard power requirements.
Get a 2-minute tour of the XR8.
Validation Is Slowing You Down. It Doesn’t Have To.
High-speed digital validation is getting harder with tighter margins, more measurements, and longer test cycles. As standards like USB, PCIe, and DDR evolve, traditional workflows are becoming a bottleneck that puts schedules and confidence at risk.
This white paper describes practical, proven workflow strategies teams are using to cut test time, improve measurement confidence, and stay on schedule without sacrificing accuracy.
See the XR8 in Action
Attend a Regional Webinar
Join the R&D team online to explore the obstacles that slow digital validation and dive deep into the XR8
to see how it accelerates testing, delivers clearer insights, and improves lab efficiency.
Explore XR8 Oscilloscope Use Cases
Want help or have questions?