How to Verify Receiver Clock Frequency Tolerance

MultiGBASE-T1 Clock Tolerance Test Solution
+ MultiGBASE-T1 Clock Tolerance Test Solution

Exercise Clock Recovery With Frequency Offsets

Receiver clock frequency tolerance testing requires a transmitter whose clock can be shifted by a controlled frequency offset while the defined receiver test pattern is maintained. Engineers apply offsets to the incoming symbol rate, operate the receiver under the specified link conditions, and monitor error performance as the frequency mismatch changes. The measurement stresses the clock recovery path without changing the basic physical link configuration used for receiver testing.

An arbitrary waveform generator provides the controlled frequency deviation into the link partner or transmitter. The test is repeated over the specified offset range and across applicable operating modes, with receiver error information used to determine whether performance remains within the defined requirement. Results can be logged with the applied offset, operating condition, and receiver response so timing tolerance can be compared across runs.

MultiGBASE-T1 Clock Tolerance Test Solution

Perform the test by introducing controlled transmitter clock offsets while the receiver processes the defined MultiGBASE-T1 test pattern. The receiver test solution supports receiver clock frequency tolerance evaluation as part of an automated MultiGBASE-T1 compliance workflow. The test environment coordinates the link partner, frequency-offset stimulus, receiver operating mode, and error monitoring so the effect of clock mismatch can be measured systematically. The test environment supports evaluation across a ±50 ppm offset range from the nominal symbol rate and uses post-error-correction receiver performance as the evaluation criterion.

See Block Diagram of MultiGBASE-T1 Clock Tolerance Test Solution

MultiGBASE-T1 Clock Tolerance Test Solution

Explore Products in Our MultiGBASE-T1 Clock Tolerance Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?