How to Streamline Avionics Power Input Testing

Essential Three-Phase AC Power Supplies
+ Essential Three-Phase AC Power Supplies

Simplify Automated Power Compliance Workflows

Avionics power input validation requires programmable alternating current and direct current sources capable of reproducing aircraft electrical operating conditions defined by RTCA DO-160 Section 16 and MIL-STD-704 procedures. Test configurations require transient generation, programmable voltage and frequency control, harmonics analysis, and sequencing functions to evaluate avionics equipment behavior across nominal and abnormal power conditions. Measurements include waveform stability, voltage interruptions, transient response, and harmonics performance during electrical stress conditions.

The workflow coordinates automated test execution, power source control, and standards-based sequencing through integrated software management. Engineers configure output conditions, interruption timing, variable frequency operation, and reporting parameters while executing repeatable pre-compliance procedures across multiple avionics platforms. The system supports remote operation, automated report generation, and configurable test plans to streamline electrical validation activities and reduce manual setup complexity.

Avionics Power Input Automation Solution

Avionics power input testing requires generating controlled AC and DC electrical conditions while monitoring equipment behavior during steady-state and transient operating scenarios. The solution combines the Essential Three-Phase AC Source with the PathWave Avionics Test Suite to automate RTCA DO-160 and MIL-STD-704 pre-compliance testing. The AC source delivers output power from 3 to 18 kVA, maximum AC voltage up to 320 Vrms, maximum DC voltage up to 452 VDC, and output frequencies up to 5 kHz. Built-in transient sequencing simulates power interruptions and abnormal electrical conditions, while integrated harmonics analysis measures waveform amplitude and phase up to the 50th harmonic. The software platform enables remote instrument control, configurable test sequencing, automated test execution, and report generation, enabling efficient and repeatable avionics power input characterization.

See Block Diagram of Avionics Power Input Automation Solution

Block Diagram of how to streamline avionics power input testing

Explore Products in Our Avionics Power Input Automation Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?